Manufacturer part number: 207-ZNR
Brand: SKF
Price: 61.13 €
Delivery time: 4 Days
Accuracy (JIS): Grade 6
I.D. D: 35 φ
Outer Diameter D: 72 φ
Width B: 17 mm
EAN: 7316576679544
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
207-ZNR
Materials of Inner and Outer Ring | Steel | Outer Ring Type | With Groove for Retaining Ring | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel | Bore | Cylindrical bore |
Cage | Sheet steel cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Seal | Cover on one side | Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / outer ring with retaining rings / ZNR / SKF / I.D. D(φ25~80), part number 207-ZNR.
You can find the detail information about specifications and dimensions on part number 207-ZNR.
Part Number |
---|
208 -ZNR |
209 -ZNR |
210-ZNR |
211 -ZNR |
212-ZNR |
213 -ZNR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
66.37 € | 1 | 4 Days | Grade 6 | 40 | 80 | 18 | 7316577095763 | 398.0 | ||
74.37 € | 1 | 4 Days | Grade 6 | 45 | 85 | 19 | 7316576679681 | 435.0 | ||
91.05 € | 1 | 17 Days | Grade 6 | 50 | 90 | 20 | 7316576679742 | 514.0 | ||
105.27 € | 1 | 4 Days | Grade 6 | 55 | 100 | 21 | 7316576679803 | 690.0 | ||
129.39 € | 1 | 4 Days | Grade 0 | 60 | 110 | 22 | 7316576679872 | 864.0 | ||
147.30 € | 1 | 4 Days | Grade 0 | 65 | 120 | 23 | 7316576679933 | 1100.0 |