Deep groove ball bearings / single row / ZZ / VA228 / SKF / I.D. D(φ15~50)

Deep groove ball bearings / single row / ZZ / VA228 / SKF / I.D. D(φ15~50)
[Specifications]
・I.D. D(φ): 15~50
・Outer Diameter D(φ): 35~90
・Accuracy (JIS): Grade 5, Grade 6

[Features]
・Bearing for high temperature applications, with a coronet cage made of graphite, manganese phosphate coated rings and rolling elements, and radial clearance of multiples of C5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6202-ZZ/VA228
6203 -ZZ/VA228
6207 -ZZ/VA228
6208 -ZZ/VA228
6210 -ZZ/VA228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

81.55 €

1 17 Days Grade 5153511731657155335147.0

84.28 €

1 12 Days Grade 5174012-66.0

138.10 €

1 17 Days Grade 63572177316571588001290.0

125.77 €

1 4 Days Grade 64080187316571439532367.0

163.22 €

1 17 Days Grade 65090207316570996944460.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Graphite cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -150 to +350 degrees

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360