Deep groove ball bearings / single row / ZZ / ZZC3 / SKF (608 -ZZC3)

Deep groove ball bearings / single row / ZZ / ZZC3 / SKF 608 -ZZC3

Product Details:

Manufacturer part number: 608 -ZZC3

Brand: SKF

Price: 3.00

Delivery time: 12 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

Accuracy  (JIS): Grade 5

I.D. D: 8 φ

Outer Diameter D: 22 φ

Width B: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

608 -ZZC3

Part Number
608 -ZZC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Weight
(g)

3.00 €

1 12 Days SteelGrade 58227Steel731657045916612.0

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / ZZ / ZZC3 / SKF, part number 608 -ZZC3.
You can find the detail information about specifications and dimensions on part number 608 -ZZC3.

Variation of this product

Part Number
6003 -ZZC3
6004 -ZZC3
6005 -ZZC3
609 -ZZC3
6200 -ZZC3
6201 -ZZC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Weight
(g)

3.95 €

1 12 Days SteelGrade 5173510Steel731657008327940.0

4.37 €

1 12 Days SteelGrade 5204212Steel731657055979868.0

5.01 €

1 12 Days SteelGrade 5254712Steel731657031217180.0

3.06 €

1 17 Days SteelGrade 59247Steel731657116458815.0

3.20 €

1 12 Days SteelGrade 510309Steel731657711662832.0

3.34 €

1 12 Days SteelGrade 5123210Steel731657048472438.0

Tech Support