Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
9.33 € | 1 | 17 Days | Grade 5 | 10 | 26 | 8 | 7316571577319 | 19.0 | ||
10.05 € | 1 | 12 Days | Grade 5 | 12 | 28 | 8 | 7316571530222 | 22.0 | ||
10.92 € | 1 | 12 Days | Grade 5 | 15 | 32 | 9 | - | 31.0 | ||
11.52 € | 1 | 12 Days | Grade 5 | 17 | 35 | 10 | - | 40.0 | ||
14.73 € | 1 | 12 Days | Grade 5 | 25 | 47 | 12 | 7316571531281 | 80.0 | ||
18.13 € | 1 | 17 Days | Grade 6 | 30 | 55 | 13 | 7316571574004 | 118.0 | ||
28.22 € | 1 | 12 Days | Grade 6 | 40 | 68 | 15 | - | 194.0 | ||
42.03 € | 1 | 17 Days | - | 50 | 80 | 16 | - | 268.0 | ||
54.27 € | 1 | 17 Days | Grade 6 | 55 | 90 | 18 | 7316571555072 | 390.0 | ||
62.25 € | 1 | 17 Days | Grade 6 | 60 | 95 | 18 | - | 420.0 | ||
81.68 € | 1 | 17 Days | Grade 6 | 65 | 100 | 18 | 7316571555188 | 420.0 | ||
104.75 € | 1 | 12 Days | Grade 6 | 70 | 110 | 20 | 7316571548609 | 629.0 | ||
8.70 € | 1 | 12 Days | Grade 5 | 8 | 22 | 7 | - | 12.0 | ||
8.85 € | 1 | 17 Days | Grade 5 | 9 | 24 | 7 | 7316571577524 | 15.0 | ||
9.37 € | 1 | 17 Days | Grade 5 | 10 | 30 | 9 | - | 33.0 | ||
9.70 € | 1 | 12 Days | Grade 5 | 12 | 32 | 10 | 7316571577616 | 38.0 | ||
11.70 € | 1 | 12 Days | Grade 5 | 17 | 40 | 12 | 7316571511290 | 66.0 | ||
13.68 € | 1 | 12 Days | Grade 5 | 20 | 47 | 14 | - | 107.0 | ||
16.08 € | 1 | 12 Days | Grade 5 | 25 | 52 | 15 | 7316571533735 | 131.0 | ||
28.62 € | 1 | 12 Days | Grade 6 | 35 | 72 | 17 | - | 293.0 | ||
37.53 € | 1 | 12 Days | Grade 6 | 40 | 80 | 18 | - | 367.0 | ||
46.30 € | 1 | 12 Days | Grade 6 | 45 | 85 | 19 | - | 420.0 | ||
64.78 € | 1 | 17 Days | Grade 6 | 55 | 100 | 21 | - | 618.0 | ||
122.53 € | 1 | 12 Days | Grade 0 | 65 | 120 | 23 | - | 1029.0 | ||
147.14 € | 1 | 4 Days | Grade 0 | 75 | 130 | 25 | 7316571553955 | 1214.0 | ||
12.73 € | 1 | 17 Days | Grade 5 | 12 | 37 | 12 | - | 61.0 | ||
13.85 € | 1 | 17 Days | Grade 5 | 15 | 42 | 13 | - | 84.0 | ||
18.12 € | 1 | 12 Days | Grade 5 | 20 | 52 | 15 | 7516571574145 | 146.0 | ||
22.53 € | 1 | 12 Days | Grade 6 | 25 | 62 | 17 | - | 228.0 | ||
30.35 € | 1 | 12 Days | Grade 6 | 30 | 72 | 19 | 7316571535104 | 353.0 | ||
40.68 € | 1 | 12 Days | Grade 6 | 35 | 80 | 21 | 7316571555287 | 457.0 | ||
72.67 € | 1 | 12 Days | Grade 6 | 45 | 100 | 25 | 7316571539089 | 850.0 | ||
82.18 € | 1 | 4 Days | Grade 6 | 50 | 110 | 27 | - | 1100.0 | ||
137.35 € | 1 | 4 Days | Grade 0 | 60 | 130 | 31 | - | 1694.0 | ||
214.52 € | 1 | 17 Days | Grade 0 | 65 | 140 | 33 | 7316571577029 | 2152.0 | ||
213.17 € | 1 | 4 Days | Grade 0 | 70 | 150 | 35 | 7316571555737 | 2380.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | -30 to +150 degrees |