Manufacturer part number: 6006-ZZC3LHT23
Brand: SKF
Price: 15.42 €
Delivery time: 17 Days
Accuracy (JIS): -
I.D. D: 30 φ
Outer Diameter D: 55 φ
Width B: 13 mm
EAN: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6006-ZZC3LHT23
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | For low and high temperatures (-40 to +140 degrees) |
This page is Deep groove ball bearings / single row / ZZ / ZZC3LHT23 / SKF, part number 6006-ZZC3LHT23.
You can find the detail information about specifications and dimensions on part number 6006-ZZC3LHT23.
Part Number |
---|
6003 -ZZC3LHT23 |
6004-ZZC3LHT23 |
6005 -ZZC3LHT23 |
607-ZZC3LHT23 |
608 -ZZC3LHT23 |
6201 -ZZC3LHT23 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | 17 Days | Grade 5 | 17 | 35 | 10 | - | 40.0 | ||
11.04 € | 1 | 17 Days | Grade 5 | 20 | 42 | 12 | 7316571024325 | 68.0 | ||
12.66 € | 1 | 17 Days | Grade 5 | 25 | 47 | 12 | 7316570989250 | 85.0 | ||
7.35 € | 1 | 17 Days | - | 7 | 19 | 6 | 7316577739711 | 8.0 | ||
7.55 € | 1 | 17 Days | Grade 5 | 8 | 22 | 7 | 7316570376869 | 12.0 | ||
8.41 € | 1 | 17 Days | Grade 5 | 12 | 32 | 10 | 7316570291643 | 41.0 |