Manufacturer part number: 6201 -ZZC3WT
Brand: SKF
Price: 8.10 €
Delivery time: 4 Days
Accuracy (JIS): -
I.D. D: 12 φ
Outer Diameter D: 32 φ
Width B: 10 mm
EAN: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6201 -ZZC3WT
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | -40 to +160 degrees |
This page is Deep groove ball bearings / single row / ZZ / ZZC3WT / SKF, part number 6201 -ZZC3WT.
You can find the detail information about specifications and dimensions on part number 6201 -ZZC3WT.
Part Number |
---|
6006 -ZZC3WT |
6203 -ZZC3WT |
6210-ZZC3WT |
6304 -ZZC3WT |
6305 -ZZC3WT |
6306 -ZZC3WT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
16.65 € | 1 | 4 Days | - | 30 | 55 | 13 | - | 118.0 | ||
10.76 € | 1 | 4 Days | - | 17 | 40 | 12 | 7316571282817 | 66.0 | ||
50.19 € | 1 | 17 Days | - | 50 | 90 | 20 | 7316571293950 | 466.0 | ||
16.80 € | 1 | 4 Days | - | 20 | 52 | 15 | 7316571508757 | 146.0 | ||
20.86 € | 1 | 17 Days | Grade 6 | 25 | 62 | 17 | 7316571327662 | 228.0 | ||
28.06 € | 1 | 17 Days | Grade 6 | 30 | 72 | 19 | - | 353.0 |