Deep groove ball bearings / single row / ZZC4 / SKF / I.D. D(φ8~30) (608-ZZC4)

Deep groove ball bearings / single row / ZZC4 / SKF / I.D. D(φ8~30) 608-ZZC4

Product Details:

Manufacturer part number: 608-ZZC4

Brand: SKF

Price: 4.57

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 5

I.D. D: 8 φ

Outer Diameter D: 22 φ

Width B: 7 mm

EAN: 7316570295078


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

608-ZZC4

Part Number
608-ZZC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

4.57 €

1 4 Days Grade 58227731657029507812.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Strongly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / ZZC4 / SKF / I.D. D(φ8~30), part number 608-ZZC4.
You can find the detail information about specifications and dimensions on part number 608-ZZC4.

Variation of this product

Part Number
6200 -ZZC4
6203-ZZC4
6205 -ZZC4
6206 -ZZC4
6305-ZZC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

5.38 €

1 17 Days Grade 510309731657131972832.0

7.38 €

1 17 Days Grade 5174012731657081978666.0

10.47 €

1 12 Days Grade 52552157316571228976137.0

13.98 €

1 12 Days Grade 63062167316570449655201.0

14.67 €

1 12 Days Grade 62562177316570441291248.0

Tech Support