Deep groove ball bearings / single row / outer ring with circlip / ZZ / NR / ZZNR / SKF (6210-ZZNR)

Deep groove ball bearings / single row / outer ring with circlip / ZZ / NR / ZZNR / SKF 6210-ZZNR

Product Details:

Manufacturer part number: 6210-ZZNR

Brand: SKF

Price: 48.18

Delivery time: 17 Days


Technical Data:

I.D. D: 50 φ

Outer Diameter D: 90 φ

Width B: 20 mm

EAN: -

Weight: 479.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6210-ZZNR

Part Number
6210-ZZNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

48.18 €

1 17 Days 509020-479.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type With Groove for Retaining Ring Accuracy  (JIS) Grade 6
Outer Ring With Outer Ring Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Seal Cover on both sides Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / outer ring with circlip / ZZ / NR / ZZNR / SKF, part number 6210-ZZNR.
You can find the detail information about specifications and dimensions on part number 6210-ZZNR.

Variation of this product

Part Number
211-ZZNR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

-

1 Quote 55100217316577292803701.0

Tech Support