Deep groove ball bearings / single row / ZZTN9C3LHT23 / SKF / I.D. D(φ15)

Deep groove ball bearings / single row / ZZTN9C3LHT23 / SKF / I.D. D(φ15)
[Specifications]
・I.D. D(φ): 15
・Outer Diameter D(φ): 32
・Accuracy (JIS): Grade 5
・Width B(mm): 9

Single row deep groove ball bearings are particularly versatile, have low friction and are optimized for low noise and low vibration, which enables high rotational speeds. They accommodate radial and axial loads in both directions, are easy to mount, and require less maintenance than many other bearing types.

[Features]
・Simple, versatile and robust design
・Low friction
・High-speed capability
・Accommodate radial and axial loads in both directions
・Require little maintenance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6002-ZZTN9C3LHT23

Part Number
6002-ZZTN9C3LHT23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.23 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 15
Outer Diameter D(φ) 32 Width B(mm) 9 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Slightly increased radial clearance Current insulation No current insulation EAN 7316570452945
Outer ring Without flange/groove Seal Cover on both sides Temperature range For low and high temperatures (-40 to +140 degrees)
Weight(g) 30.0

This page is Deep groove ball bearings / single row / ZZTN9C3LHT23 / SKF / I.D. D(φ15), part number 6002-ZZTN9C3LHT23.
You can find the detail information about specifications and dimensions on part number 6002-ZZTN9C3LHT23.

Tech Support