Manufacturer part number: QJ217 MAC2L
Brand: SKF
Price: 413.63 €
Delivery time: 4 Days
I.D. D: 85 φ
Outer Diameter D: 150 φ
Width B: 28 mm
EAN: 7316576632204
Weight: 2221.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QJ217 MAC2L
Accuracy (JIS) | Grade 0 | Cage | Brass cage | Clearance | Reduced radial clearance. lower half of C2 |
---|---|---|---|---|---|
Design | Split inner ring | Groove(s) on outer ring | Without groove | Temperature range | -30 to +150 degrees |
This page is Four point contact bearing / series MAC2L / SKF, part number QJ217 MAC2L.
You can find the detail information about specifications and dimensions on part number QJ217 MAC2L.
Part Number |
---|
QJ215 MAC2L |
QJ216 MAC2L |
QJ309 MAC2L |
QJ310 MAC2L |
QJ313 MAC2L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
288.99 € | 1 | 4 Days | 75 | 130 | 25 | 7316571356174 | 1482.0 | ||
320.98 € | 1 | 4 Days | 80 | 140 | 26 | 7316571450797 | 1776.0 | ||
209.03 € | 1 | 17 Days | 45 | 100 | 25 | 7316577313133 | 1019.00006 | ||
220.13 € | 1 | 17 Days | 50 | 110 | 27 | 7316571039329 | 1313.0 | ||
305.48 € | 1 | 4 Days | 65 | 140 | 33 | 7316577313119 | 2580.0 |