Four point contact bearing / series MAC3 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QJ209 MAC3
QJ210 MAC3
QJ211 MAC3
QJ309 MAC3
QJ312 MAC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

87.30 €

1 4 Days 4585197316577085832509.0

118.27 €

1 17 Days 5090207316576632006561.0

139.85 €

1 17 Days 55100217316576632020758.0

160.98 €

1 17 Days 451002573165707602621019.00006

267.68 €

1 4 Days 601303173165772960852093.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Slightly increased radial clearance
Design Split inner ring Groove(s) on outer ring Without groove Temperature range -30 to +150 degrees

Tech Support