Four point contact bearing / N2MA series / SKF / I.D. D(φ80~180)

Four point contact bearing / N2MA series / SKF / I.D. D(φ80~180)
[Specifications]
・I.D. D(φ): 80~180
・Outer Diameter D(φ): 160~360
・Accuracy (JIS): Grade 0

[Features]
・Two locating slots (notches) in one outer ring side face, 180° apart
・Machined brass cage, outer ring centred

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QJ218 N2MA
QJ220 N2MA
QJ222 N2MA
QJ224 N2MA
QJ226 N2MA
QJ228 N2MA
QJ230 N2MA
QJ232 N2MA
QJ234 N2MA
QJ236 N2MA
QJ316 N2MA
QJ318 N2MA
QJ322 N2MA
QJ324 N2MA
QJ326 N2MA
QJ328 N2MA
QJ330 N2MA
QJ334 N2MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

392.40 €

1 4 Days 90160307316577108470-30 to +150 degrees2746.0

557.73 €

1 4 Days 100180347316577108555-30 to +150 degrees3978.0

654.68 €

1 4 Days 110200387316577108616-30 to +150 degrees5578.0

838.37 €

1 4 Days 120215407316577108661-30 to +150 degrees6700.0

972.10 €

1 4 Days 130230407316577108692-30 to +150 degrees7582.0

1,224.90 €

1 4 Days 140250427316577108753-30 to +200 degrees9414.0

1,456.80 €

1 4 Days 150270457316577080097-30 to +200 degrees11820.0

1,544.76 €

1 4 Days 160290487316577108777-30 to +200 degrees14820.0

1,646.98 €

1 4 Days 170310527316570873856-30 to +200 degrees18360.0

1,963.23 €

1 4 Days 180320527316577314673-30 to +200 degrees19160.0

486.80 €

1 4 Days 80170397316577069610-30 to +150 degrees4568.0

593.22 €

1 4 Days 90190437316577209641-30 to +150 degrees6280.0

1,212.92 €

1 4 Days 110240507316577109705-30 to +200 degrees11800.0

1,371.05 €

1 4 Days 120260557316577109767-30 to +200 degrees15203.0

1,647.18 €

1 4 Days 130280587316577013088-30 to +200 degrees18532.0

2,376.12 €

1 4 Days 140300627316577109804-30 to +200 degrees22620.0

2,574.67 €

1 4 Days 150320657316577035493-30 to +200 degrees27139.0

3,416.80 €

1 4 Days 170360727316577296160-30 to +200 degrees37800.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Normal radial clearance
Design Split inner ring Groove(s) on outer ring 2 retaining grooves on outer ring shifted by 180 degrees

Tech Support