Four point contact bearing / N2MAC2L series / SKF / I.D. D(φ20~110) (QJ304 N2MAC2L)

Four point contact bearing / N2MAC2L series / SKF / I.D. D(φ20~110) QJ304 N2MAC2L

Product Details:

Manufacturer part number: QJ304 N2MAC2L

Brand: SKF

Price: 122.42

Delivery time: 4 Days


Technical Data:

I.D. D: 20 φ

Outer Diameter D: 52 φ

Width B: 15 mm

EAN: 7316571630533

Temperature range: -30 to +150 degrees


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ304 N2MAC2L

Part Number
QJ304 N2MAC2L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

122.42 €

1 4 Days 2052157316571630533-30 to +150 degrees177.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Reduced radial clearance. lower half of C2
Design Split inner ring Groove(s) on outer ring 2 retaining grooves on outer ring shifted by 180 degrees

This page is Four point contact bearing / N2MAC2L series / SKF / I.D. D(φ20~110), part number QJ304 N2MAC2L.
You can find the detail information about specifications and dimensions on part number QJ304 N2MAC2L.

Variation of this product

Part Number
QJ206 N2MAC2L
QJ308 N2MAC2L
QJ311 N2MAC2L
QJ312 N2MAC2L
QJ314 N2MAC2L
QJ315 N2MAC2L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

137.80 €

1 17 Days 3062167316570324778-30 to +150 degrees250.0

163.24 €

1 4 Days 4090237316577013064-30 to +150 degrees780.0

247.78 €

1 4 Days 55120297316570699593-30 to +150 degrees1740.0

300.74 €

1 4 Days 60130317316577296092-30 to +150 degrees2000.0

395.84 €

1 4 Days 70150357316576632600-30 to +150 degrees3160.0

443.85 €

1 4 Days 75160377316570496710-30 to +150 degrees3796.0

Tech Support