Four point contact bearing / N2MAC3 series / SKF / I.D. D(φ60~180)

Four point contact bearing / N2MAC3 series / SKF / I.D. D(φ60~180)
[Specifications]
・I.D. D(φ): 60~180
・Outer Diameter D(φ): 110~340
・Accuracy (JIS): Grade 0

[Features]
・Two locating slots (notches) in one outer ring side face, 180° apart
・Machined brass cage, outer ring centred
・Axial internal clearance greater than Normal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QJ212 N2MAC3
QJ215 N2MAC3
QJ217 N2MAC3
QJ218 N2MAC3
QJ219 N2MAC3
QJ220 N2MAC3
QJ222 N2MAC3
QJ224 N2MAC3
QJ226 N2MAC3
QJ228 N2MAC3
QJ230 N2MAC3
QJ232 N2MAC3
QJ236 N2MAC3
QJ318 N2MAC3
QJ324 N2MAC3
QJ326 N2MAC3
QJ328 N2MAC3
QJ330 N2MAC3
QJ332 N2MAC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

197.53 €

1 4 Days 60110227316572346389-30 to +150 degrees965.0

308.03 €

1 4 Days 75130257316572442746-30 to +150 degrees1482.0

383.55 €

1 4 Days 85150287316571539263-30 to +150 degrees2221.0

434.42 €

1 4 Days 90160307316571130248-30 to +150 degrees2739.0

539.28 €

1 4 Days 95170327316570435467-30 to +150 degrees3304.0

623.90 €

1 4 Days 100180347316572653951-30 to +150 degrees3944.0

699.07 €

1 4 Days 110200387316570570465-30 to +150 degrees5547.0

895.20 €

1 4 Days 120215407316570095975-30 to +150 degrees6700.0

1,038.00 €

1 4 Days 130230407316577295767-30 to +150 degrees7582.0

1,303.92 €

1 4 Days 140250427316571506227-30 to +200 degrees9362.0

1,555.57 €

1 4 Days 150270457316577313317-30 to +200 degrees11793.0

2,010.20 €

1 4 Days 160290487316571670973-30 to +200 degrees14820.0

2,173.50 €

1 4 Days 180320527316577314765-30 to +200 degrees19223.0

663.60 €

1 4 Days 90190437316570729825-30 to +150 degrees6280.0

1,533.72 €

1 4 Days 120260557316571072067-30 to +200 degrees15203.0

1,758.85 €

1 4 Days 130280587316571730776-30 to +200 degrees18532.0

2,376.12 €

1 4 Days 140300627316577057969-30 to +200 degrees22620.0

2,574.67 €

1 4 Days 150320657316570918496-30 to +200 degrees27057.0

2,855.80 €

1 4 Days 160340687316572106303-30 to +200 degrees32119.998

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Slightly increased radial clearance
Design Split inner ring Groove(s) on outer ring 2 retaining grooves on outer ring shifted by 180 degrees

Tech Support