Radial insert ball bearings / YSA2xx / series 2FK / SKF / I.D. D(φ30~55) (YSA207-2FK)

Radial insert ball bearings / YSA2xx / series 2FK / SKF / I.D. D(φ30~55) YSA207-2FK

Product Details:

Manufacturer part number: YSA207-2FK

Brand: SKF

Price: 30.82

Delivery time: 17 Days


Technical Data:

I.D. D: 35 φ

Outer Diameter D: 72 φ

Width B: 30.5 mm

EAN: 7316570328158

Weight: 357.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YSA207-2FK

Part Number
YSA207-2FK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

30.82 €

1 17 Days 357230.57316570328158357.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Race Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Race With Outer Race Rolling Element Material Steel Fixing Adapter sleeve
Inner ring Widened inner ring on both sides Seal Contact seal with flinger shield on both sides Temperature range -20 to +120 degrees

This page is Radial insert ball bearings / YSA2xx / series 2FK / SKF / I.D. D(φ30~55), part number YSA207-2FK.
You can find the detail information about specifications and dimensions on part number YSA207-2FK.

Variation of this product

Part Number
YSA206 -2FK
YSA210 -2FK
YSA211 -2FK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

26.35 €

1 17 Days 3062287316570652505248.0

46.63 €

1 17 Days 5090377316570681512590.0

59.37 €

1 17 Days 55100407316570571523815.0

Tech Support