Radial insert ball bearings / YAR2xx / series 2FW / VA201 / SKF / I.D. D(φ25, 40)

Radial insert ball bearings / YAR2xx / series 2FW / VA201 / SKF / I.D. D(φ25, 40)
[Specifications]
・I.D. D(φ): 25, 40
・Outer Diameter D(φ): 52, 80
・Accuracy (JIS): Grade 0

SKF high temperature bearings are designed to deliver increased reliability, reduced complexity and decreased environmental impact in operating temperatures up to 350 °C (660 °F). This makes these products very suitable for applications in kiln trucks, roller hearth furnaces, and bakeries, where there are both constant and alternating directions of rotation.

[Features]
・Excellent performance under severe conditions
・Reduced environmental impact
・Reduce total operating cost
・Virtually maintenance-free operation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YAR205 -2FW/VA201
YAR208-2FW/VA201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

73.52 €

1 4 Days 255234.17316571723792190.0

-

1 Quote 408049.27316571513980593.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Race Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Race With Outer Race Rolling Element Material Steel Fixing Threaded pins
Inner ring Widened inner ring on both sides Seal Contact seal with flinger shield on both sides Temperature range -40 to +250 degrees

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360