Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YAR206-2FW/VA228
Materials of Inner and Outer Ring | Steel | Outer Race Type | Spherical Surface | Accuracy (JIS) | Grade 0 |
---|---|---|---|---|---|
I.D. D(φ) | 30 | Outer Diameter D(φ) | 62 | Width B(mm) | 38.1 |
Outer Race | With Outer Race | Rolling Element Material | Steel | EAN | 7316571508139 |
Fixing | Threaded pins | Inner ring | Widened inner ring on both sides | Seal | Contact seal with flinger shield on both sides |
Temperature range | -150 to +350 degrees | Weight(g) | 318.0 |
This page is Radial insert ball bearings / YAR2xx / series 2FW / VA201 / SKF / I.D. D(φ30), part number YAR206-2FW/VA228.
You can find the detail information about specifications and dimensions on part number YAR206-2FW/VA228.