Radial insert ball bearings / YAR2xx / series 2RF / SKF/ I.D. D(φ25.4~65) (YAR208 -2RF)

Radial insert ball bearings / YAR2xx / series 2RF / SKF/ I.D. D(φ25.4~65) YAR208 -2RF

Product Details:

Manufacturer part number: YAR208 -2RF

Brand: SKF

Price: 40.50

Delivery time: 12 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 80 φ

Width B: 49.2 mm

EAN: 7316570207361

Weight: 593.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YAR208 -2RF

Part Number
YAR208 -2RF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

40.50 €

1 12 Days 408049.27316570207361593.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Steel Fixing Threaded pins
Inner ring Widened inner ring on both sides Seal Contact seals on both sides Temperature range -20 to +120 degrees

This page is Radial insert ball bearings / YAR2xx / series 2RF / SKF/ I.D. D(φ25.4~65), part number YAR208 -2RF.
You can find the detail information about specifications and dimensions on part number YAR208 -2RF.

Variation of this product

Part Number
YAR205-100-2RF
YAR206 -2RF
YAR207-104 -2RF
YAR208-108 -2RF
YAR209 -2RF
YAR209-112 -2RF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

29.28 €

1 17 Days 25.45234.17316571092751185.0

27.95 €

1 12 Days 306238.17316570176469301.0

39.60 €

1 17 Days 31.757242.97316571069968498.0

51.70 €

1 17 Days 38.18049.27316570966282638.0

45.17 €

1 17 Days 458549.27316570134988660.0

57.65 €

1 17 Days 44.458549.27316570224139682.0

Tech Support