Radial insert ball bearings / YAR2xx / series 2RF / HV / SKF (YAR204-2RF/VE495)

Radial insert ball bearings / YAR2xx / series 2RF / HV / SKF YAR204-2RF/VE495

Product Details:

Manufacturer part number: YAR204-2RF/VE495

Brand: SKF

Price: 60.61

Delivery time: 17 Days


Technical Data:

I.D. D: 20 φ

Outer Diameter D: 47 φ

Width B: 31 mm

EAN: 7316573478133

Weight: 148.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YAR204-2RF/VE495

Part Number
YAR204-2RF/VE495
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

60.61 €

1 17 Days 2047317316573478133148.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Steel Fixing Threaded pins
Inner ring Widened inner ring on both sides Seal Contact seals on both sides Temperature range -20 to +120 degrees

This page is Radial insert ball bearings / YAR2xx / series 2RF / HV / SKF, part number YAR204-2RF/VE495.
You can find the detail information about specifications and dimensions on part number YAR204-2RF/VE495.

Variation of this product

Part Number
YAR205-2RF/VE495
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

70.10 €

1 17 Days 255234.17316574862115190.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360