Radial insert ball bearings / YEL2xx / series 2RF / VL065 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YEL205 -2RF/VL065
YEL207-2RF/VL065
YEL208-2RF/VL065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

32.61 €

1 17 Days 255244.47316570853629235.0

45.26 €

1 12 Days 357251.17316571179384527.0

53.16 €

1 12 Days 408056.37316570355062720.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Steel Fixing Eccentric locking collar
Inner ring Widened inner ring on both sides Seal Contact seals on both sides Temperature range -20 to +120 degrees

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360