Manufacturer part number: 1314
Brand: SKF
Price: 216.13 €
Delivery time: 17 Days
I.D. D: 70 φ
Outer Diameter D: 150 φ
Width B: 35 mm
EAN: 7316576605086
Weight: 3000.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1314
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -30 to +150 degrees |
This page is Self-aligning ball bearings / double row / SKF, part number 1314.
You can find the detail information about specifications and dimensions on part number 1314.
Part Number |
---|
1218 |
1219 |
1318 |
1320 |
2217 |
2220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
185.28 € | 1 | 17 Days | 90 | 160 | 30 | 7316576605420 | 2454.0 | ||
235.52 € | 1 | 17 Days | 95 | 170 | 32 | 7316576605444 | 3070.0 | ||
410.68 € | 1 | 4 Days | 90 | 190 | 45.001 | 7316576605628 | 5750.0 | ||
595.22 € | 1 | 4 Days | 100 | 215 | 47 | 7316576605673 | 8300.0 | ||
257.83 € | 1 | 4 Days | 85 | 150 | 36 | 7316576608643 | 2520.0 | ||
510.78 € | 1 | 4 Days | 100 | 180 | 46 | 7316571482170 | 4933.0 |