Self-aligning ball bearings / double row / C3 / SKF (1314 C3)

Self-aligning ball bearings / double row / C3 / SKF 1314 C3

Product Details:

Manufacturer part number: 1314 C3

Brand: SKF

Price: 216.13

Delivery time: 17 Days


Technical Data:

I.D. D: 70 φ

Outer Diameter D: 150 φ

Width B: 35 mm

EAN: 7316577000033

Weight: 2967.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1314 C3

Part Number
1314 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

216.13 €

1 17 Days 701503573165770000332967.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Seal None open bearing Temperature range -30 to +150 degrees

This page is Self-aligning ball bearings / double row / C3 / SKF, part number 1314 C3.
You can find the detail information about specifications and dimensions on part number 1314 C3.

Variation of this product

Part Number
1316 C3
1320 C3
2310 C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

329.02 €

1 17 Days 801703973165766055674140.0

624.96 €

1 4 Days 10021547-8300.0

143.65 €

1 12 Days 501104073165766051541615.0

Tech Support