Self-aligning ball bearings / double row / 1206, 1308 / 1206 EM, 1308 EM / EM / SKF (1308 EM)

Self-aligning ball bearings / double row / 1206, 1308 / 1206 EM, 1308 EM / EM / SKF 1308 EM

Product Details:

Manufacturer part number: 1308 EM

Brand: SKF

Price: 243.09

Delivery time: 4 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 90 φ

Width B: 23 mm

EAN: -

Weight: 720.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1308 EM

Part Number
1308 EM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

243.09 €

1 4 Days 409023-720.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +150 degrees

This page is Self-aligning ball bearings / double row / 1206, 1308 / 1206 EM, 1308 EM / EM / SKF, part number 1308 EM.
You can find the detail information about specifications and dimensions on part number 1308 EM.

Variation of this product

Part Number
1206 EM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

160.33 €

1 17 Days 3062167316570801910233.0

Tech Support