Self-aligning ball bearings / double row / 2308 / P6 / 2308 EMP6 / EMP6 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2308 EMP6

Part Number
2308 EMP6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

225.23 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 40
Outer Diameter D(φ) 90 Width B(mm) 33 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Normal radial clearance
EAN 7316577004017 Seal None open bearing Temperature range -30 to +150 degrees
Weight(g) 990.0

This page is Self-aligning ball bearings / double row / 2308 / P6 / 2308 EMP6 / EMP6 / SKF, part number 2308 EMP6.
You can find the detail information about specifications and dimensions on part number 2308 EMP6.

Tech Support