Self-aligning ball bearings / double row / plastic cage / ETN9C3 / SKF (1200 ETN9C3)

Self-aligning ball bearings / double row / plastic cage / ETN9C3 / SKF 1200 ETN9C3

Product Details:

Manufacturer part number: 1200 ETN9C3

Brand: SKF

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

I.D. D: 10 φ

Outer Diameter D: 30 φ

Width B: 9 mm

EAN: 7316570017328

Weight: 34.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1200 ETN9C3

Part Number
1200 ETN9C3
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)
1 Quote 10309731657001732834.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Slightly increased radial clearance
Seal None open bearing Temperature range -30 to +120 degrees

This page is Self-aligning ball bearings / double row / plastic cage / ETN9C3 / SKF, part number 1200 ETN9C3.
You can find the detail information about specifications and dimensions on part number 1200 ETN9C3.

Variation of this product

Part Number
1202 ETN9C3
1203 ETN9C3
1206 ETN9C3
1207 ETN9C3
1208 ETN9C3
1209 ETN9C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

30.88 €

1 17 Days 153511731657662307349.0

32.23 €

1 17 Days 174012731657705236073.0

26.70 €

1 17 Days 3062167316577296528216.0

31.47 €

1 17 Days 3572177316570016864311.0

36.80 €

1 7 Days 4080187316576625701420.0

40.05 €

1 17 Days 4585197316576621673470.0

Tech Support