Self-aligning ball bearings / double row / tapered bore / K / SKF / I.D. D(φ30~110) (1318 K)

Self-aligning ball bearings / double row / tapered bore / K / SKF / I.D. D(φ30~110) 1318 K

Product Details:

Manufacturer part number: 1318 K

Brand: SKF

Price: 469.18

Delivery time: 17 Days


Technical Data:

I.D. D: 90 φ

Outer Diameter D: 190 φ

Width B: 45.001 mm

EAN: 7316576605642

Weight: 5710.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1318 K

Part Number
1318 K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

469.18 €

1 17 Days 9019045.00173165766056425710.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +150 degrees

This page is Self-aligning ball bearings / double row / tapered bore / K / SKF / I.D. D(φ30~110), part number 1318 K.
You can find the detail information about specifications and dimensions on part number 1318 K.

Variation of this product

Part Number
1215 K
1222 K
1316 K
1319 K
1320 K
2220 K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

114.30 €

1 17 Days 751302573165766050311309.0

373.60 €

1 4 Days 1102003873165770776845050.0

329.02 €

1 17 Days 801703973165766055434091.0

590.57 €

1 4 Days 952004873165766086126600.0

624.96 €

1 4 Days 1002154773165766056808160.0

491.15 €

1 4 Days 1001804673165742172814900.0

Tech Support