Self-aligning ball bearings / double row / 22xx / 2RS1 / tapered bore / plastic cage / K.E2RS1TN9 / SKF (2205 K.E-2RS1TN9)

Self-aligning ball bearings / double row / 22xx / 2RS1 / tapered bore / plastic cage / K.E2RS1TN9 / SKF 2205 K.E-2RS1TN9

Product Details:

Manufacturer part number: 2205 K.E-2RS1TN9

Brand: SKF

Price: 38.68

Delivery time: 17 Days


Technical Data:

I.D. D: 25 φ

Outer Diameter D: 52 φ

Width B: 18 mm

EAN: 7316570022209

Weight: 154.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2205 K.E-2RS1TN9

Part Number
2205 K.E-2RS1TN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

38.68 €

1 17 Days 2552187316570022209154.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Normal radial clearance
Temperature range -30 to +100 degrees

This page is Self-aligning ball bearings / double row / 22xx / 2RS1 / tapered bore / plastic cage / K.E2RS1TN9 / SKF, part number 2205 K.E-2RS1TN9.
You can find the detail information about specifications and dimensions on part number 2205 K.E-2RS1TN9.

Variation of this product

Part Number
2207 K.E-2RS1TN9
2208 K.E-2RS1TN9
2209 K.E-2RS1TN9
2213 K.E-2RS1TN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

58.90 €

1 17 Days 3572237316577035318390.0

50.10 €

1 4 Days 4080237316577035684500.0

77.67 €

1 17 Days 4585237316577035691530.0

126.75 €

1 4 Days 651203173165770582491415.0

Tech Support