Self-aligning ball bearings / double row / tapered bore / plastic cage / K.ETN9C3 / I.D. D(φ25~75)

Self-aligning ball bearings / double row / tapered bore / plastic cage / K.ETN9C3 / I.D. D(φ25~75)
[Specifications]
・I.D. D(φ): 25~75
・Outer Diameter D(φ): 52~140
・Accuracy (JIS): Grade 0

[Features]
・Optimized internal design for increased load carrying capacity
・Tapered bore, taper 1:12
・Glass fibre reinforced PA66 cage, ball centred
・Radial internal clearance greater than Normal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1205 K.ETN9C3
1206 K.ETN9C3
1207 K.ETN9C3
1209 K.ETN9C3
1211 K.ETN9C3
1212 K.ETN9C3
1213 K.ETN9C3
1305 K.ETN9C3
1306 K.ETN9C3
1307 K.ETN9C3
1308 K.ETN9C3
1309 K.ETN9C3
1310 K.ETN9C3
1312 K.ETN9C3
1313 K.ETN9C3
2205 K.ETN9C3
2206 K.ETN9C3
2207 K.ETN9C3
2208 K.ETN9C3
2210 K.ETN9C3
2211 K.ETN9C3
2212 K.ETN9C3
2213 K.ETN9C3
2215 K.ETN9C3
2308 K.ETN9C3
2309 K.ETN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

21.71 €

1 12 Days 2552157316570856040209.0

26.70 €

1 17 Days 3062167316577051950460.0

31.47 €

1 17 Days 3572177316576621857305.0

40.05 €

1 17 Days 4585197316576624377451.0

57.33 €

1 17 Days 55100217316576638398673.0

68.05 €

1 17 Days 60110227316570017472900.0

82.08 €

1 12 Days 651202373165766252751130.0

29.27 €

1 4 Days 2562177316570258462250.0

40.97 €

1 17 Days 3072197316577055897391.0

47.52 €

1 17 Days 3580217316577737182500.0

57.92 €

1 17 Days 4090237316576620713670.0

71.78 €

1 17 Days 45100257316576620751910.0

89.02 €

1 17 Days 501102773165766268071150.0

131.75 €

1 17 Days 601303173165773144991900.0

143.70 €

1 4 Days 651403373165766207992345.0

32.33 €

1 17 Days 2552187316571176949142.0

36.02 €

1 17 Days 3062207316570958775240.0

45.58 €

1 17 Days 3572237316577041272371.0

52.03 €

1 17 Days 4080237316577053442470.0

67.02 €

1 17 Days 5090237316576620584542.0

69.83 €

1 17 Days 55100257316577315144757.0

73.82 €

1 4 Days 601102873165702218551030.0

80.22 €

1 4 Days 651203173165770325081340.0

123.57 €

1 4 Days 751303173165776609541480.0

90.70 €

1 17 Days 4090337316570017960858.0

110.77 €

1 17 Days 451003673165766208431155.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Slightly increased radial clearance
Seal None open bearing Temperature range -30 to +120 degrees

Tech Support