Self-aligning ball bearings / double row / 22xx, 23xx / tapered bore / K.M / SKF (2220 K.M)

Self-aligning ball bearings / double row / 22xx, 23xx / tapered bore / K.M / SKF 2220 K.M

Product Details:

Manufacturer part number: 2220 K.M

Brand: SKF

Price: 428.97

Delivery time: 4 Days


Technical Data:

I.D. D: 100 φ

Outer Diameter D: 180 φ

Width B: 46 mm

EAN: 7316577063373

Weight: 5023.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2220 K.M

Part Number
2220 K.M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

428.97 €

1 4 Days 1001804673165770633735023.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Brass cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +150 degrees

This page is Self-aligning ball bearings / double row / 22xx, 23xx / tapered bore / K.M / SKF, part number 2220 K.M.
You can find the detail information about specifications and dimensions on part number 2220 K.M.

Variation of this product

Part Number
2219 K.M
2222 K.M
2317 K.M
2318 K.M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

527.65 €

1 4 Days 951704373165770633664160.0

523.70 €

1 4 Days 1102005373165770020687254.0

764.42 €

1 4 Days 851806073165766058647160.0

864.90 €

1 4 Days 901906473165766088108320.0

Tech Support