Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2220 K.MC3 |
2222 K.MC3 |
2316 K.MC3 |
2318 K.MC3 |
2320 K.MC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
454.70 € | 1 | 4 Days | 100 | 180 | 46 | 7316577063380 | 5023.0 | ||
523.70 € | 1 | 4 Days | 110 | 200 | 53 | 7316577063397 | 7254.0 | ||
466.77 € | 1 | 4 Days | 80 | 170 | 58 | - | 6050.0 | ||
864.90 € | 1 | 4 Days | 90 | 190 | 64 | 7316570357349 | 8320.0 | ||
1,203.08 € | 1 | 4 Days | 100 | 215 | 73 | 7316570016314 | 12250.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered bore (1:12) | Cage | Brass cage | Clearance | Slightly increased radial clearance |
Seal | None open bearing | Temperature range | -30 to +150 degrees |