Self-aligning ball bearings / double row / 2206 / 2RS1 / tapered bore / plastic cage / K2RS1TN9C3 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2206 K-2RS1TN9C3

Part Number
2206 K-2RS1TN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.68 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 30
Outer Diameter D(φ) 62 Width B(mm) 20 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Slightly increased radial clearance
Temperature range -30 to +100 degrees Weight(g) 260.0

This page is Self-aligning ball bearings / double row / 2206 / 2RS1 / tapered bore / plastic cage / K2RS1TN9C3 / SKF, part number 2206 K-2RS1TN9C3.
You can find the detail information about specifications and dimensions on part number 2206 K-2RS1TN9C3.

Tech Support