Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2219 M |
2220 M |
2222 M |
2304 M |
2305 M |
2306 M |
2310 M |
2315 M |
2316 M |
2320 M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
548.77 € | 1 | 4 Days | 95 | 170 | 43 | 7316570108309 | 4175.0 | ||
514.77 € | 1 | 4 Days | 100 | 180 | 46 | 7316577002051 | 5133.0 | ||
628.43 € | 1 | 4 Days | 110 | 200 | 53 | 7316577730305 | 7340.0 | ||
165.88 € | 1 | 17 Days | 20 | 52 | 21 | 7316577052858 | 227.0 | ||
124.57 € | 1 | 4 Days | 25 | 62 | 24 | 7316576608711 | 362.0 | ||
198.22 € | 1 | 17 Days | 30 | 72 | 27 | 7316576608742 | 553.0 | ||
315.07 € | 1 | 4 Days | 50 | 110 | 40 | - | 1824.0 | ||
413.19 € | 1 | 17 Days | 75 | 160 | 55 | 7316576605789 | 5280.0 | ||
466.77 € | 1 | 4 Days | 80 | 170 | 58 | 7316576605819 | 6224.0 | ||
1,179.95 € | 1 | 4 Days | 100 | 215 | 73 | 7316570898361 | 12800.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Brass cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -30 to +150 degrees |