Self-aligning ball bearings / double row / brass cage / MC3 / SKF (1412 MC3)

Self-aligning ball bearings / double row / brass cage / MC3 / SKF 1412 MC3

Product Details:

Manufacturer part number: 1412 MC3

Brand: SKF

Price: 534.08

Delivery time: 4 Days


Technical Data:

I.D. D: 60 φ

Outer Diameter D: 150 φ

Width B: 47.591 mm

EAN: 7316576605109

Weight: 4057.0002 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1412 MC3

Part Number
1412 MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

534.08 €

1 4 Days 6015047.59173165766051094057.0002

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Slightly increased radial clearance
Seal None open bearing Temperature range -30 to +150 degrees

Tech Support