Manufacturer part number: 108 TN9
Brand: SKF
Price: 23.65 €
Delivery time: 17 Days
I.D. D: 8 φ
Outer Diameter D: 22 φ
Width B: 7 mm
EAN: 7316570017250
Weight: 12.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
108 TN9
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -30 to +120 degrees |
This page is Self-aligning ball bearings / double row / plastic cage / TN9 / SKF, part number 108 TN9.
You can find the detail information about specifications and dimensions on part number 108 TN9.
Part Number |
---|
11204 TN9 |
11205 TN9 |
11206 TN9 |
11208 TN9 |
11210 TN9 |
11212 TN9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
78.33 € | 1 | 17 Days | 20 | 47 | 40 | 7316571228259 | 180.0 | ||
172.47 € | 1 | 17 Days | 25 | 52 | 44 | 7316571228228 | 220.0 | ||
69.63 € | 1 | 17 Days | 30 | 62 | 48 | 7316571228235 | 350.0 | ||
101.78 € | 1 | 17 Days | 40 | 80 | 56 | 7316571228266 | 691.0 | ||
112.02 € | 1 | 4 Days | 50 | 90 | 58 | 7316571228280 | 844.0 | ||
206.95 € | 1 | 17 Days | 60 | 110 | 62 | 7316571229560 | 1450.0 |