Angular contact ball bearings / contact angle 25° / 7xx, 7xxx, 71xxx, 72xx / series ACDGA / P4A / SKF (7008 ACDGA/P4A)

Angular contact ball bearings / contact angle 25° / 7xx, 7xxx, 71xxx, 72xx / series ACDGA / P4A / SKF 7008 ACDGA/P4A

Product Details:

Manufacturer part number: 7008 ACDGA/P4A

Brand: SKF

Price: 193.68

Delivery time: 4 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 68 φ

Width B: 15 mm

EAN: 7316570827972

Weight: 189.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7008 ACDGA/P4A

Part Number
7008 ACDGA/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

193.68 €

1 4 Days 4068157316570827972189.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 25 degrees
Preload Light preload Seal None open bearing Temperature range -30 to +100 degrees

This page is Angular contact ball bearings / contact angle 25° / 7xx, 7xxx, 71xxx, 72xx / series ACDGA / P4A / SKF, part number 7008 ACDGA/P4A.
You can find the detail information about specifications and dimensions on part number 7008 ACDGA/P4A.

Variation of this product

Part Number
7004 ACDGA/P4A
7006 ACDGA/P4A
7007 ACDGA/P4A
7009 ACDGA/P4A
7010 ACDGA/P4A
7011 ACDGA/P4A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

148.18 €

1 17 Days 204212731657113234167.0

155.48 €

1 17 Days 3055137316570875195109.0

177.03 €

1 17 Days 3562147316570809299151.0

222.07 €

1 17 Days 4575167316570948837232.0

222.50 €

1 17 Days 5080167316570650259250.99998

278.12 €

1 17 Days 5590187316570406207372.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360