Angular contact ball bearings / contact angle 25° / 7xxx, 71xxx, 72xx / series ACDGB / P4A / SKF (7008 ACDGB/P4A)

Angular contact ball bearings / contact angle 25° / 7xxx, 71xxx, 72xx / series ACDGB / P4A / SKF 7008 ACDGB/P4A

Product Details:

Manufacturer part number: 7008 ACDGB/P4A

Brand: SKF

Price: 204.22

Delivery time: 17 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 68 φ

Width B: 15 mm

EAN: 7316570936414

Weight: 188.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7008 ACDGB/P4A

Part Number
7008 ACDGB/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

204.22 €

1 17 Days 4068157316570936414188.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 25 degrees
Preload Medium preload Seal None open bearing Temperature range -30 to +100 degrees

This page is Angular contact ball bearings / contact angle 25° / 7xxx, 71xxx, 72xx / series ACDGB / P4A / SKF, part number 7008 ACDGB/P4A.
You can find the detail information about specifications and dimensions on part number 7008 ACDGB/P4A.

Variation of this product

Part Number
7009 ACDGB/P4A
7010 ACDGB/P4A
7011 ACDGB/P4A
7014 ACDGB/P4A
7016 ACDGB/P4A
7020 ACDGB/P4A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

228.73 €

1 17 Days 4575167316570057966231.0

255.77 €

1 17 Days 5080167316570232141249.0

286.47 €

1 17 Days 5590187316570340594399.0

389.53 €

1 4 Days 70110207316570181661587.0

454.84 €

1 4 Days 80125227316570719154842.0

690.38 €

1 4 Days 1001502473165708178051242.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360