Angular contact ball bearings / contact angle 15° / 7xxx, 72xx / series CD / P4A / SKF (7015 CD/P4A)

Angular contact ball bearings / contact angle 15° / 7xxx, 72xx / series CD / P4A / SKF 7015 CD/P4A

Product Details:

Manufacturer part number: 7015 CD/P4A

Brand: SKF

Price: 425.43

Delivery time: 4 Days


Technical Data:

I.D. D: 75 φ

Outer Diameter D: 115 φ

Width B: 20 mm

EAN: 7316570380071

Weight: 617.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7015 CD/P4A

Part Number
7015 CD/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

425.43 €

1 4 Days 75115207316570380071617.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 15 degrees
Preload Light preload Seal None open bearing Temperature range -30 to +100 degrees

This page is Angular contact ball bearings / contact angle 15° / 7xxx, 72xx / series CD / P4A / SKF, part number 7015 CD/P4A.
You can find the detail information about specifications and dimensions on part number 7015 CD/P4A.

Variation of this product

Part Number
7004 CD/P4A
7008 CD/P4A
7010 CD/P4A
7016 CD/P4A
7018 CD/P4A
71907 CD/P4A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

144.88 €

1 4 Days 204212731657082034866.0

190.95 €

1 4 Days 4068157316570735949188.0

266.70 €

1 17 Days 508016-249.0

429.91 €

1 4 Days 80125227316571098043842.0

99,999.00 €

1 4 Days 901402473165776517921137.0

162.45 €

1 4 Days 355510731657061492376.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360