Angular contact ball bearings / contact angle 15° / 71xxxx / CDGA / P4 series / SKF (71805 CDGA/P4)

Angular contact ball bearings / contact angle 15° / 71xxxx / CDGA / P4 series / SKF 71805 CDGA/P4

Product Details:

Manufacturer part number: 71805 CDGA/P4

Brand: SKF

Price: 291.50

Delivery time: 4 Days


Technical Data:

I.D. D: 25 φ

Outer Diameter D: 37 φ

Width B: 7 mm

EAN: 7316574366477

Weight: 28.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71805 CDGA/P4

Part Number
71805 CDGA/P4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

291.50 €

1 4 Days 25377731657436647728.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 15 degrees
Preload Light preload Seal None open bearing Temperature range -30 to +100 degrees

This page is Angular contact ball bearings / contact angle 15° / 71xxxx / CDGA / P4 series / SKF, part number 71805 CDGA/P4.
You can find the detail information about specifications and dimensions on part number 71805 CDGA/P4.

Variation of this product

Part Number
71801 CDGA/P4
71802 CDGA/P4
71804 CDGA/P4
71806 CDGA/P4
71809 CDGA/P4
71810 CDGA/P4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

274.57 €

1 4 Days 1221573165743460356.0

292.50 €

1 4 Days 1524573165743462027.0

290.83 €

1 4 Days 20327731657436627918.0

303.03 €

1 4 Days 30427731657436668226.0

312.74 €

1 4 Days 45587731657436720739.0

349.17 €

1 4 Days 50657731657436736851.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360