Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7217 CDGA/P4A |
7218 CDGA/P4A |
7220 CDGA/P4A |
7224 CDGA/P4A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
612.17 € | 1 | 4 Days | 85 | 150 | 28 | 7316574460670 | 1820.0 | ||
671.20 € | 1 | 4 Days | 90 | 160 | 30 | 7316570298451 | 2220.0 | ||
1,095.23 € | 1 | 4 Days | 100 | 180 | 34 | - | 3190.0 | ||
1,318.42 € | 1 | 4 Days | 120 | 215 | 40 | - | 5310.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 4 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Arrangement | Single universal bearing | Cage | Polyamide cage | Contact angle | 15 degrees |
Preload | Light preload | Seal | None open bearing | Temperature range | -30 to +100 degrees |