Angular contact ball bearings / contact angle 15° / 7xxx, 72xx / Series CDGB / P4A / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7003 CDGB/P4A
7008 CDGB/P4A
7009 CDGB/P4A
7010 CDGB/P4A
7011 CDGB/P4A
7012 CDGB/P4A
7013 CDGB/P4A
7014 CDGB/P4A
7015 CDGB/P4A
7016 CDGB/P4A
7210 CDGB/P4A
7211 CDGB/P4A
7214 CDGB/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

151.10 €

1 17 Days 173510-37.0

204.22 €

1 17 Days 4068157316570353433188.0

228.73 €

1 17 Days 4575167316570284850231.0

255.77 €

1 17 Days 5080167316570760774249.0

286.47 €

1 17 Days 5590187316570093797370.0

320.83 €

1 17 Days 6095187316570881691395.0

305.25 €

1 17 Days 65100187316570744637420.0

402.45 €

1 17 Days 70110207316570159226585.0

404.48 €

1 4 Days 75115207316570961751617.0

428.22 €

1 4 Days 80125227316571037400842.0

316.18 €

1 17 Days 5090207316571155722454.0

347.80 €

1 17 Days 55100217316570558081603.0

441.02 €

1 4 Days 701252473165706694591143.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 15 degrees
Preload Medium preload Seal None open bearing Temperature range -30 to +100 degrees

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360