Linear guideway carriages / four-row / precision class P5 / AT0P5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LLTHC15 AT0P5
LLTHC25 AT0P5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Series Weight
(g)

74.17 €

1 4 Days 731657454095215 series210.0

97.18 €

1 4 Days 731657456778225 series570.0

Loading...

  1. 1

Basic information

Ball chain Without ball chain Ball-/Roller rows Four-row Design Flange carriage
Height Standard Length Standard Manufacturer SKF
Material Steel. plastic Precision class SKF P5 Preload SKF T0 (none/barely preloaded)
Temperature range -20 to +80 degrees Type of rolling elements Balls Width Standard

Tech Support