Linear guideway carriages / four-row / precision class P5 / AT1P5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LLTHC15 AT1P5
LLTHC25 AT1P5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Series Weight
(g)

74.17 €

1 4 Days 731657454098315 series210.0

97.18 €

1 4 Days 731657456782925 series570.0

Loading...

  1. 1

Basic information

Ball chain Without ball chain Ball-/Roller rows Four-row Manufacturer SKF
Material Steel. plastic Temperature range -20 to +80 degrees Type of rolling elements Balls

Tech Support