Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LLTHC25 LUT1P3 |
LLTHC30 LUT1P3 |
LLTHC35 LUT1P3 |
LLTHC45 LUT1P3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | EAN | Series | Weight (g) | |
---|---|---|---|---|---|---|---|
145.75 € | 1 | 4 Days | 7316575490447 | 25 series | 590.0 | ||
165.15 € | 1 | 4 Days | 7316575490577 | 30 series | 960.0 | ||
- | 1 | Quote | 7316575490676 | 35 series | 1670.0 | ||
226.48 € | 1 | 4 Days | 7316575490737 | 45 series | 2890.0 |
Loading...
Ball chain | Without ball chain | Ball-/Roller rows | Four-row | Design | Block carriage |
---|---|---|---|---|---|
Height | Standard | Length | Long | Manufacturer | SKF |
Material | Steel. plastic | Precision class | SKF P3 | Preload | SKF T1 (light preload) |
Temperature range | -20 to +80 degrees | Type of rolling elements | Balls | Width | Slim |