Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LLTHC15 SAT1P3 |
LLTHC20 SAT1P3 |
LLTHC25 SAT1P3 |
LLTHC30 SAT1P3 |
LLTHC35 SAT1P3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | EAN | Series | Weight (g) | |
---|---|---|---|---|---|---|---|
77.32 € | 1 | 4 Days | 7316575490782 | 15 series | 150.0 | ||
98.83 € | 1 | 4 Days | 7316575490362 | 20 series | 330.0 | ||
102.30 € | 1 | 4 Days | 7316575490409 | 25 series | 470.0 | ||
118.82 € | 1 | 4 Days | 7316575490515 | 30 series | 840.0 | ||
134.77 € | 1 | 4 Days | 7316575490638 | 35 series | 1240.0 |
Loading...
Ball chain | Without ball chain | Ball-/Roller rows | Four-row | Design | Flange carriage |
---|---|---|---|---|---|
Height | Standard | Length | Short | Manufacturer | SKF |
Material | Steel. plastic | Precision class | SKF P3 | Preload | SKF T1 (light preload) |
Temperature range | -20 to +80 degrees | Type of rolling elements | Balls | Width | Standard |