Linear guideway carriages / four-row / precision class P5 / UT0P5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LLTHC15 UT0P5

Part Number
LLTHC15 UT0P5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.13 €

1 4 Days

Loading...

  1. 1

Basic information

Ball chain Without ball chain Ball-/Roller rows Four-row EAN 7316574541072
Manufacturer SKF Material Steel. plastic Series 15 series
Temperature range -20 to +80 degrees Type of rolling elements Balls Weight(g) 170.0

This page is Linear guideway carriages / four-row / precision class P5 / UT0P5, part number LLTHC15 UT0P5.
You can find the detail information about specifications and dimensions on part number LLTHC15 UT0P5.

Tech Support