Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LLTHC15 UT1P5
Ball chain | Without ball chain | Ball-/Roller rows | Four-row | Manufacturer | SKF |
---|---|---|---|---|---|
Material | Steel. plastic | Series | 15 series | Temperature range | -20 to +80 degrees |
Type of rolling elements | Balls | Weight(g) | 170.0 |