Adapter sleeves E Series (H310 E)

Adapter sleeves  E Series H310 E

Product Details:

Manufacturer part number: H310 E

Brand: SKF

Price: 36.78

Delivery time: 17 Days


Technical Data:

EAN: 7316571206561

Internal diameter: 45 mm

Outer diameter: 70 mm

Weight: 320.0 g

Width: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H310 E

Part Number
H310 E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

36.78 €

1 17 Days 73165712065614570320.042

Loading...

  1. 1

Basic information

Cone 01:12 Design Standard version Shaft type For metric shafts

This page is Adapter sleeves E Series, part number H310 E.
You can find the detail information about specifications and dimensions on part number H310 E.

Variation of this product

Part Number
H307 E
H309 E
H312 E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

49.37 €

1 17 Days 73165712066463052149.035

35.45 €

1 17 Days 73165712262794065227.039

42.70 €

1 4 Days 73165712066775580366.047

Tech Support