Adapter sleeves L Series (H2324 L)

Adapter sleeves  L Series H2324 L

Product Details:

Manufacturer part number: H2324 L

Brand: SKF

Price: 254.95

Delivery time: 4 Days


Technical Data:

EAN: 7316571248547

Internal diameter: 110 mm

Outer diameter: 145 mm

Weight: 2698.0 g

Width: 112 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H2324 L

Part Number
H2324 L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

254.95 €

1 4 Days 73165712485471101452698.0112

Loading...

  1. 1

Basic information

Cone 01:12 Design Standard version Shaft type For metric shafts

This page is Adapter sleeves L Series, part number H2324 L.
You can find the detail information about specifications and dimensions on part number H2324 L.

Variation of this product

Part Number
H3126 L
H3128 L
H3130 L
H3134 L
H3136 L
H3140 L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

235.69 €

1 4 Days 73165713209841151553245.092

293.21 €

1 4 Days 73165712735941251653500.097

419.36 €

1 4 Days 73165712641271351805280.0111

528.30 €

1 4 Days 73165714589771502007070.0122

692.87 €

1 4 Days 73165718000041602107150.0131

791.63 €

1 4 Days 731657125697918025010250.0150

Tech Support