Withdrawal sleeves (AH309)

Withdrawal sleeves AH309

Product Details:

Manufacturer part number: AH309

Brand: SKF

Price: 99.62

Delivery time: 17 Days


Technical Data:

Cone: 01:12

Design: Standard version

EAN: 7316577109262

Internal diameter: 40 mm

Outer diameter: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AH309

Part Number
AH309
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cone Design EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

99.62 €

1 17 Days 01:12Standard version73165771092624050105.031

Loading...

  1. 1

Basic information

Shaft type For metric shafts

This page is Withdrawal sleeves, part number AH309.
You can find the detail information about specifications and dimensions on part number AH309.

Variation of this product

Part Number
AH24024
AH24026
AH24030
AH3140
AH316
AH3240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cone Design EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

200.50 €

1 17 Days 01:30Standard version7316570417371115125700.073

222.63 €

1 4 Days 01:30Standard version7316570494822125135863.083

383.70 €

1 4 Days 01:30Standard version73165770097841451551040.090

585.96 €

1 4 Days 01:12Standard version73165770097391902205630.0134

91.13 €

1 17 Days 01:12Standard version73165770095797590370.048

758.67 €

1 4 Days 01:12Standard version73165770097771902206620.0153

Tech Support