Flanged housing units TF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FY1.1/2 TF
FY1.1/4 TF
FY1.1/8 TF
FY1.3/8 TF
FY1.3/16 TF
FY1.5/8 TF
FY1.5/16 TF
FY1.7/16 TF
FY1.11/16 TF
FY1. TF
FY2.1/4 TF
FY2.3/16 TF
FY2.7/16 TF
FY2.11/16 TF
FY2. TF
FY3/4 TF
FY5/8 TF
FY7/8 TF
FY15/16 TF
FY20 TF
FY30 TF
FY40 TF
FY50 TF
FY65 TF
FYC20 TF
FYC30 TF
FYC35 TF
FYC55 TF
FYC65 TF
FYJ20 TF
FYJ30 TF
FYJ35 TF
FYJ40 TF
FYJ45 TF
FYJ55 TF
FYJ65 TF
FYJ80 TF
FYJ100 TF
FYK25 TF
FYTB1.1/2 TF
FYTB1.1/4 TF
FYTB1.3/4 TF
FYTB20 TF
FYTB25 TF
FYTB40 TF
FYTB50 TF
FYTBK20 TF
FYTJ20 TF
FYTJ25 TF
FYTJ40 TF
FYTJ45 TF
FYTJ50 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Number of holes Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

62.79 €

1 17 Days Square Flange Type-Cast Iron413054.273165777482631900

54.35 €

1 17 Days Square Flange Type-Cast Iron411846.473165777549291410

45.83 €

1 4 Days Square Flange Type-Cast Iron410842.273165777486451084

53.47 €

1 4 Days Square Flange Type-Cast Iron411846.473165777549501471

45.83 €

1 4 Days Square Flange Type-Cast Iron410842.273165776602201060

70.50 €

1 4 Days Square Flange Type-Cast Iron413754.273165777550012097

57.82 €

1 4 Days Square Flange Type-Cast Iron411846.473165777549431540

53.47 €

1 4 Days Square Flange Type-Cast Iron411846.473165777549741302

70.50 €

1 4 Days Square Flange Type-Cast Iron413754.273165777550252100

38.58 €

1 4 Days Square Flange Type-Cast Iron49538.87316577754882734

134.92 €

1 4 Days Square Flange Type-Cast Iron417573.773165777486524216

109.78 €

1 4 Days Square Flange Type-Cast Iron417562.7773165777480033316

138.27 €

1 4 Days Square Flange Type-Cast Iron417572.7473165777583923976

236.85 €

1 4 Days Square Flange Type-Cast Iron418871.4873165777551004825

109.95 €

1 17 Days Square Flange Type-Cast Iron416264.473165777465113420

33.22 €

1 17 Days Square Flange Type-Cast Iron48637.37316577754820563

35.60 €

1 4 Days Square Flange Type-Cast Iron47638.087316577754813445

42.48 €

1 4 Days Square Flange Type-Cast Iron49538.87316577754851597

38.03 €

1 4 Days Square Flange Type-Cast Iron49538.87316577754868857

26.69 €

1 12 Days Square Flange Type-Cast Iron48637.37316577032263559

37.82 €

1 12 Days Square Flange Type-Cast Iron410842.273165770289071069

51.47 €

1 12 Days Square Flange Type-Cast Iron413054.273165770359361827

68.01 €

1 12 Days Square Flange Type-Cast Iron414360.673165770322872340

141.32 €

1 17 Days Square Flange Type-Cast Iron418773.773165770365134930

34.63 €

1 17 Days Round Flange Type-Cast Iron410033.37316570814248708

47.60 €

1 17 Days Round Flange Type-Cast Iron412540.273165700423131292

55.69 €

1 17 Days Round Flange Type-Cast Iron413544.473165701999181626

103.56 €

1 17 Days Round Flange Type-Cast Iron418558.473165708721704115

144.39 €

1 17 Days Round Flange Type-Cast Iron420572.973165701576665770

27.78 €

1 17 Days Square Flange Type20Cast Iron4--7316570348576543

37.82 €

1 12 Days Square Flange Type30Cast Iron4--73165701114911060

44.55 €

1 17 Days Square Flange Type35Cast Iron4--73165707249981326

51.47 €

1 12 Days Square Flange Type40Cast Iron4--73165701525931786

58.17 €

1 4 Days Square Flange Type45Cast Iron4--73165710901222127

92.44 €

1 17 Days Square Flange Type55Cast Iron4--73165711032113230

145.63 €

1 17 Days Square Flange Type65Cast Iron4---5600

271.97 €

1 12 Days Square Flange Type80Cast Iron4--73165706529946650

465.97 €

1 4 Days Square Flange Type-Cast Iron4265110.1731657030763413630

34.40 €

1 17 Days Square Flange Type-[Others] Composite49538.87316570097955332

62.79 €

1 17 Days [Others] Oval Flange Type38.1Cast Iron2--73165702999771610

52.95 €

1 4 Days [Others] Oval Flange Type31.75Cast Iron2--73165705343061240

70.50 €

1 4 Days [Others] Oval Flange Type44.45Cast Iron2--73165707146781811

28.01 €

1 12 Days [Others] Oval Flange Type20Cast Iron2--7316577032294440

31.83 €

1 12 Days [Others] Oval Flange Type25Cast Iron2--7316577029270568

51.47 €

1 12 Days [Others] Oval Flange Type40Cast Iron2--73165770322561560

68.01 €

1 12 Days [Others] Oval Flange Type50Cast Iron2--73165770309862104

24.72 €

1 17 Days [Others] Oval Flange Type20[Others] Composite2--7316570398168232

27.78 €

1 17 Days [Others] Oval Flange Type20Cast Iron2--7316570997323438

31.83 €

1 17 Days [Others] Oval Flange Type25Cast Iron2---599

53.81 €

1 17 Days [Others] Oval Flange Type40Cast Iron2--73165702256931569

60.52 €

1 4 Days [Others] Oval Flange Type45Cast Iron2--73165710430291878

70.42 €

1 17 Days [Others] Oval Flange Type50Cast Iron2--73165701956822129

Loading...

  1. 1

Basic information

Rolling Element Material Steel Fixing Threaded pins Temperature range -20 to +120 °C

Tech Support